Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
Z/SU - Wheel
Bill of material
253 SUTM 31
ORDERNO
Article-number
253 SUTM 31
WDAB
Wheel-Ø A x width B
250x76 mm
LC
Load capacity
3000 kg
BT
Band thickness
14.0 mm
HW
Hub width
92.0 mm
FL
Fixing length
92 mm
WB
Wheel bearing
Sealed tapered roller bearing
BD
Bore diameter
31.8 mm
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura